Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Debrunner Acifer Bewehrungstechnik
Description
PP+ standard - Shuttering elements for sheared construction joints
Bill of material
PP+ 160-EO142-EU0_U0
TYP
Type
PP+
H
Height
mm
Enter value for H
Height
mm
cm
inch
ft
EO
Oben
142 mm
EU
Unten
0 mm
U
Distance profile
0 mm
C
CEMFLEX only at PW
- mm
DKO
Division
200 mm
G
Weight
1.67 kg
L
Length
1200 mm
LODLEVEL
LOD Level
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices