Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Debrunner Acifer Bewehrungstechnik
Description
PW+ Waterproof with CEMflex VB - Shuttering elements for sheared construction joints
Bill of material
PW+ 240-EO112-EU112_U0
TYP
Type
PW+
H
Height
mm
Enter value for H
Height
mm
cm
inch
ft
EO
Top
112 mm
EU
Below
112 mm
U
Distance profile
0 mm
C
CEMFLEX
100 mm
DKO
Division
200 mm
G
Weight
3.48 kg
L
Length
1200 mm
LODLEVEL
LOD Level
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices