Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Debrunner Acifer Bewehrungstechnik
Description
TYPE PB - Type PB Standard
Bill of material
PB+1724-D200-L1250
TYP
Type
D
Static Height
mm
BEW
Bew.
SD
Diameter
mm
S
Division
150 mm
E
mm
A
mm
B
mm
C
mm
T
36 mm
L
Length
mm
VRDTTV25
Shear force, cross joint, partly anchored, C25/30
kN/m
VRDTVV25
Shear force, cross joint, fully anchored, C25/30
kN/m
VRDLTV25
Shear force, alongside joint, partly anchored, C25/30
kN/m
VRDLVV25
Shear force, alongside joint, fully anchored, C25/30
kN/m
VRDTTV30
Shear force, cross joint, partly anchored, C30/37
kN/m
VRDTVV30
Shear force, cross joint, fully anchored, C30/37
kN/m
VRDLTV30
Shear force, alongside joint, partly anchored, C30/37
kN/m
VRDLVV30
Shear force, alongside joint, fully anchored, C30/37
kN/m
ETAPPE1
Folded in/Standard
LODLEVEL
LOD Level
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices