Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Debrunner Acifer Bewehrungstechnik
Description
TYPE PE
Bill of material
PE14-E112-B180-L300
TYP
Type
SD
Diameter
mm
S
Division
150 mm
B
mm
Enter value for B
mm
cm
inch
ft
C
mm
LS
mm
T
36 mm
E1
11 mm
T2
Anchor Thickness
mm
L
Lenght
mm
ETAPPE2
Phase 2
A3
mm
E
mm
KASTEN
Open/Close
LODLEVEL
LOD Level
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices