Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Debrunner Acifer Bewehrungstechnik
Description
Type QV - Transverse force elements with offset
Bill of material
QVA+80-D240-a50-MW80-L200-1.4362
TYP
Type
DMIN
Common height
D1D2
Static height
mm
H
Support Height
60 mm
DISO
Insulation height
mm
Enter value for DISO
Insulation height
mm
cm
inch
ft
A
a (below)
mm
B
b (above)
50 mm
L
Element Length
mm
Enter value for L
Element Length
mm
cm
inch
ft
DM
Insulation Material
SG
Steel Grade
DS
Insulation Thickness
mm
LODLEVEL
LOD Level
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices