Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Debrunner Acifer Bewehrungstechnik
Description
Type U - Ironing elements
Bill of material
UA+-160-D_160-C_170-a27.5-MW80-L_1000-1.4362
TYP
Type
S
Execution
D
Static height
mm
H
Support Height
105 mm
C
Strap dimensions
mm
LV
Strap dimensions
320 mm
DISO
Insulation height
mm
Enter value for DISO
Insulation height
mm
cm
inch
ft
A
a (below)
mm
B
b (above)
27.500 mm
L
Element Length
mm
Enter value for L
Element Length
mm
cm
inch
ft
DM
Insulation Material
SG
Steel Grade
DS
Insulation Thickness
mm
O
Alignment
LODLEVEL
LOD Level
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices