Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Debrunner Acifer Bewehrungstechnik
Description
Type UX - Ironing elements can be screwed
Bill of material
UXV+-200-D_200-C_170-a25-MW80-L_300
TYP
Type
D
Static height
mm
H
Support Height
150 mm
C
Strap dimensions
mm
LV
Strap dimensions
500 mm
DISO
Insulation height
mm
Enter value for DISO
Insulation height
mm
cm
inch
ft
A
a (below)
mm
B
b (above)
25.000 mm
L
Element Length
300 mm
DM
Insulation Material
TISO
Insulation Thickness
mm
MODEL
Model
LODLEVEL
LOD Level
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices